ROHM Product Detail

UMT1WNHZG (New)
PNP+PNP Dual, 50V 150mA, SOT-363, General Purpose Transistor for automotive

UMT1WNHZG is a dual PNP general-purpose transistor integrating two 2SA1576U3 transistors in a small SOT-363 (UMT6) package. The two transistor elements are independent, and integrating two transistors in a single package helps reduce mounting cost and board space. It is suitable for general-purpose small-signal amplifier applications. This product is AEC-Q101 qualified for automotive applications.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | UMT1WNHZGTR
Status | Recommended
Package | UMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Recommended

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

PNP+PNP

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.15

Collector-Emitter voltage VCEO2[V]

-50

Collector current(continuous) IC2[A]

-0.15

hFE

120 to 560

Mounting Style

Surface mount

Equivalent (Single Part)

2SA1576U3 / 2SA1576U3

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Two 2SA1576U3 chips in a UMT6 package.
  • Mounting possible with UMT3 automatic mounting machines.
  • Transistor elements are independent, eliminating interference.
  • Mounting cost and area can be cut in half.
X

Most Viewed