ROHM Product Detail

Not Recommended for New Designs SST4403HZG
PNP, SOT-23, -40V -0.6A, Medium Power Transistor for Switching for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | SST4403HZGT116
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Not Recommended for New Designs

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-40

Collector current Io(Ic) [A]

-0.6

hFE

30 to

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

  • BVCEO=-40V(Min.) ; at IC=-1mA
  • Complements the SST4401 HZG
X

Most Viewed