ROHM Product Detail

BSS5130AHZG
PNP, SOT-23, -30V -1A, General Purpose Amplification Transistor for Automotive

BSS5130AHZG is a SOT-23 package Transistor for low frequency amplifier. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | BSS5130AHZGT116
Status | Active
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Active

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-30

Collector current Io(Ic) [A]

-1

hFE

270 to 680

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • A collector current is large
  • Collector-Emitter saturation voltage is low.
    VCE(sat)≦-380mV at IC=-500mA/IB=-25mA
  • Complements the BSS4130A HZG

Similar Products

 

Different Grade

BSS5130A   Grade| Standard StatusActive

X

Most Viewed