ROHM Product Detail

Not Recommended for New Designs BC856BHZG
PNP, SOT-23, -65V -150mA, General Purpose Transistor for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BC856BHZGT116
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Not Recommended for New Designs

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

PNP

Collector-Emitter voltage VCEO1[V]

-65

Collector current Io(Ic) [A]

-0.15

hFE

220 to 475

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

  • BVCEO-65V
  • Complements the BC846BHZG
X

Most Viewed