ROHM Product Detail

2SCR582D3FRA
NPN, TO-252 (DPAK), 30V 10A, Power Transistor for Automotive

2SCR582D3FRA is a power transistor with Low VCE(sat), suitable for low frequency amplifier. It is a highly reliable product for automotive.

Product Detail

 
Part Number | 2SCR582D3FRATL
Status | Recommended
Package | TO-252 (TL)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Supply Status ?

Recommended

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

NPN

Collector-Emitter voltage VCEO1[V]

30

Collector current Io(Ic) [A]

10

hFE

200 to 500

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Suitable for Power Driver.
  • Complementary PNP Types : 2SAR582D3FRA.
  • Low VCE(sat)
    VCE(sat)=350mV(Max.) (IC/IB=4A/200mA)

Similar Products

 

Different Grade

2SCR582D3   Grade| Standard Status|  Recommended

X

Most Viewed