ROHM Product Detail

2SCR543RHZG
NPN, SOT-346T, 50V, 3.0A Middle Power Transistor for Automotive

2SCR543RHZG is a middle power transistor with Low VCE(sat), suitable for low frequency amplifier, high speed switching. It is a highly reliable product for automotive.

Notice of Upcoming PCN

Product Detail

 
Part Number | 2SCR543RHZGTL
Status | Recommended
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1
Product Longevity Program | 10 Years

Specifications:

Supply Status ?

Recommended

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

3

hFE

180 to 450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Suitable for Middle Power Transistor
  • Complementary PNP Types:2SAR543RHZG
  • Low saturation voltage, typically
    VCE(sat)=350mV(Max.) (IC/IB=2A/100mA)
  • AEC-Q101 Qualified
X

Most Viewed