2SC4081U3HZG
NPN, SOT-323, 50V 150mA, Small Signal Amplifier for Automotive

2SC4081U3HZG is a transistor with low Cob. Complementary is 2SA1576U3HZG.

Product Detail

 
Part Number | 2SC4081U3HZGT106
Status | Recommended
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Supply Status

Recommended

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.15

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low Cob. Cob = 2.0pF (Typ.)
  • Complements the 2SA1576U3HZG.

Similar Products

 

Different Grade

2SC4081U3   Grade| Standard StatusRecommended
X

Most Viewed