ROHM Product Detail

2SAR572D3FRA
PNP, TO-252 (DPAK), -30V -5A, Power Transistor for Automotive

2SAR572D3FRA is a power transistor with Low VCE(sat), suitable for low frequency amplifier.

Product Detail

 
Part Number | 2SAR572D3FRATL
Status | Recommended
Package | TO-252 (TL)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Supply Status ?

Recommended

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

10

Collector-Emitter voltage VCEO1[V]

-30

Collector current Io(Ic) [A]

-5

hFE

200 to 500

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Suitable for Power Driver.
  • Complementary NPN Types : 2SCR572D3FRA.
  • Low VCE(sat)
    VCE(sat)=-400mV(Max.).
    (IC/IB=-2A/-100mA)

Similar Products

 

Different Grade

2SAR572D3   Grade| Standard StatusRecommended

X

Most Viewed