2SAR512RHZG
PNP, SOT-346T, -30V -2A, Middle Power Transistor

2SAR512RHZG is a middle power transistor with Low VCE(sat), suitable for low frequency amplifier. It is a highly reliable product for automotive.

Product Detail

 
Part Number | 2SAR512RHZGTL
Status | Recommended
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Supply Status

Recommended

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

-30

Collector current Io(Ic) [A]

-2

hFE

200 to 500

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Suitable for Middle Power Driver
  • Complementary NPN Types:2SCR512RHZG
  • Low saturation voltage, typically
    VCE(sat)=-400mV(Max.) (IC/IB=-700mA/-35mA)
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

2SAR512R   Grade| Standard StatusRecommended
X

Most Viewed