2SAR512PHZG
PNP, SOT-89, -30V -2A, Medium Power Transistor for Automotive

2SAR512PHZG is a power transistor with Low VCE(sat), suitable for low frequency amplifier.

Product Detail

 
Part Number | 2SAR512PHZGT100
Status | Recommended
Package | MPT3
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Supply Status

Recommended

Package Code

TO-243

JEITA Package

SC-62

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

-30

Collector current Io(Ic) [A]

-2

hFE

200 to 500

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.5x4 (t=1.5)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low saturation voltage VCE(sat)=-400mV (Max.) (IC/IB=-700mA/-35mA)
  • High speed switching
  • AEC-Q101 Qualified
X

Most Viewed