2SAR502E3HZG
PNP, SOT-416, -30V -500mA, General Purpose Amplification Transistor for Automotive

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Product Detail

 
Part Number | 2SAR502E3HZGTL
Status | Recommended
Package | EMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Supply Status

Recommended

Package Code

SOT-416

JEITA Package

SC-75A

Number of terminal

3

Polarity

PNP

Collector-Emitter voltage VCEO1[V]

-30

Collector current Io(Ic) [A]

-0.5

hFE

200 to 500

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • General purpose.
  • Complementary NPN types : 2SCR502E3 HZG
  • Collector current is large.
  • Low VCE(sat).

Similar Products

 

Different Grade

2SAR502E3   Grade| Standard StatusRecommended
X

Most Viewed