ROHM Product Detail

2SAR293PHZG
PNP, SOT-89, -30V -1A, Middle Power Transistor for Automotive

2SAR293PHZG is Low VCE(sat) Middle Power Driver Transistor for Low Frequency Amplifier. It is a highly reliable product for automotive.

Notice of Upcoming PCN

Product Detail

 
Part Number | 2SAR293PHZGT100
Status | Recommended
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 1

Specifications:

Supply Status ?

Recommended

Package Code

TO-243 (SOT-89)

JEITA Package

SC-62

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

-30

Collector current Io(Ic) [A]

-1

hFE

270 to 680

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.0x4.5 (t=1.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low saturation voltage VCE(sat)=-350mV(Max.)(IC/IB=-500mA/-25mA)
  • AEC-Q101 Qualified
X

Most Viewed