ROHM Product Detail

2SA2029HZG
PNP, SOT-723, -50V -150mA, General Purpose Amplification Transistor for Automotive

2SA2029HZG is a general purpose transistor, suitable for general purpose small signal amplifier. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | 2SA2029HZGT2L
Status | Recommended
Package | VMT3
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Supply Status ?

Recommended

Package Code

SOT-723

JEITA Package

SC-105AA

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.15

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.55)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Excellent hFE linearity.
  • Complements the 2SC5658 HZG.
X

Most Viewed