Tantalum Capacitors (Standard) - TCA1E105M8R

ROHM's chip tantalum capacitors(TC series) are standard series of capacitors by utilizing the process technology based on ROHM's highly reliable Transistors and Diode manufacturing system.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | TCA1E105M8R
Status | Active
Package | TCA
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

A

Size[mm](inch)

3216(1206)

Case height [mm]

Max. 1.8

Rated voltage [V]

25.0

Capacitance at 120Hz [µF]

1.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

0.5

tanδ25°C at 120Hz [%] 25°C

6.0

Impedance at 100kHz [Ω]

7.0

Operating Temperature[°C]

-55 to 125

Features:

・Small