Tantalum Capacitors (Standard) - TCA1C685M8R
ROHM's chip tantalum capacitors(TC series) are standard series of capacitors by utilizing the process technology based on ROHM's highly reliable Transistors and Diode manufactureing system.
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
×
Specifications:
Case
A
Size[mm](inch)
3216(1206)
Case height [mm]
Max. 1.8
Rated voltage [V]
16.0
Capacitance at 120Hz [µF]
6.8
Capacitance tolerance [%]
±20
Leakage current 25°C 1WV 5min [µA]
1.1
tanδ25°C at 120Hz [%] 25°C
6.0
Impedance at 100kHz [Ω]
3.8
Operating Temperature[°C]
-55 to 125
Features:
- Small package, large capacitance chip tantalum capacitor.
- Low impedance capacitors.
- Screening by thermal shock.