TCA0J336M8R
Tantalum Capacitors (Standard)

ROHM's chip tantalum capacitors(TC series) are standard series of capacitors by utilizing the process technology based on ROHM's highly reliable Transistors and Diode manufactureing system.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | TCA0J336M8R
Status | Active
Package | TCA
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

A

Size[mm](inch)

3216(1206)

Case height [mm]

Max. 1.8

Rated voltage [V]

6.3

Capacitance at 120Hz [µF]

33.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

2.1

tanδ25°C at 120Hz [%] 25°C

12.0

Impedance at 100kHz [Ω]

3.2

Operating Temperature[°C]

-55 to 125

Features:

  • Small package, large capacitance chip tantalum capacitor.
  • Low impedance capacitors.
  • Screening by thermal shock.

Design Resources

 

Tools

2D/3D/CAD

  • TCA 3D STEP Data

Characteristics Data

  • ESD Data

Packaging & Quality

Package Information

  • Inner Structure
  • Moisture Sensitivity Level
  • Anti-Whisker formation
  • Condition of Soldering
  • Land Pattern

Manufacturing Data

  • Factory Information

Environmental Data

  • MSDS
  • About Non-use SVHC under Reach Regulation : Please contact us by filling in the form.
  • Compliance of the RoHS / ELV directive

Export Information

  • About Export Regulations
  • About Export Administration Regulations (EAR)