Tantalum Capacitors (Bottom surface electrode : Large capacitance) - TCTPL1C106M8R

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCT series) are featured with large capacitance and low profile.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | TCTPL1C106M8R
Status | Active
Package | TCTPL
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

PL

Size[mm](inch)

2012(0805)

Case height [mm]

Max. 1.0

Rated voltage [V]

16.0

Capacitance at 120Hz [µF]

10.0

Capacitance tolerance [%]

±20

Leakage current 25℃ 1WV 5min [µA]

3.2

tanδ25℃ at 120Hz [%] 25℃

20.0

Impedance at 100kHz [Ω]

6.0

Operating Temperature[℃]

-55 to 125

Features:

・Small and low profile
・Large Capacitance
・Low ESR