Tantalum Capacitors (Bottom surface electrode : Large capacitance) - TCTAL0J157M8R

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCT series) are featured with large capacitance and low profile.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | TCTAL0J157M8R
Status | Active
Package | TCTAL
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

AL

Size[mm](inch)

3216(1206)

Case height [mm]

Max. 1.2

Rated voltage [V]

6.3

Capacitance at 120Hz [µF]

150.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

94.5

tanδ25°C at 120Hz [%] 25°C

30.0

Impedance at 100kHz [Ω]

2.7

Operating Temperature[°C]

-55 to 125

Features:

・Small and low profile
・Large Capacitance
・Low ESR