Tantalum Capacitors (Bottom surface electrode : Large capacitance) - TCM0J226M8R-V1

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCT series) are featured with large capacitance and low profile.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | TCM0J226M8R-V1
Status | Active
Package | TCM
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

M

Size[mm](inch)

1608(0603)

Case height [mm]

Max. 0.9

Rated voltage [V]

6.3

Capacitance at 120Hz [µF]

22.0

Capacitance tolerance [%]

±20

Leakage current 25℃ 1WV 5min [µA]

13.0

tanδ25℃ at 120Hz [%] 25℃

30.0

Impedance at 100kHz [Ω]

9.0

Operating Temperature[℃]

-55 to 125

Features:

・Small and low profile
・Large Capacitance
・Low ESR