ROHM Product Detail

BD58020GW
E-Fuse, 3V-28V, A, 16mΩ

BD58020GW is an Over Voltage, Over Current and Over Temperature Protection IC (OV, OC & OT Protection IC). BD58020GW has a built-in low ON-resistance 16mΩ (Typ) Nch FET which immediately prevents damage to the downstream components, when fault condition occurs. The BD58020GW also has temperature protection function for 2 external NTC thermistors input which allows monitoring 2 different places in an application. The Over Voltage and Over Current level can be set by external resistors or internal fixed resistors.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD58020GW-E2
Status | Recommended
Package | UCSP55M1C(16Pin)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Function

28 V/5 A built-in FET
E-Fuse, 3 V-28 V, 5 A, 16 mΩ

Vcc(Min.)[V]

3

Vcc(Max.)[V]

28

ON Resistance [ohm]

16

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

1.7x1.7 (t=0.62)

Find Similar

Features:

  • Programmable Over Voltage Protection with External Resistors
  • Programmable Over Current Limit with External Resistor
  • Ultra-Fast Over Voltage Response Time: Typ 50ns
  • Built-in 16mΩ NMOS FET
  • Over Temperature Protection & 2 Different Thermal Monitor Support with NTC
  • Programmable Brownout Detection
  • Bi-directional I/O for Providing Temperature Fault Condition
  • Active Discharge Support at VOUT
  • Battery Mode Support
  • USB On the Go (OTG) Support
X

Most Viewed