ROHM Product Detail

BD11670GWL
DPDT Type (Double Pole Double Throw)

BD11670GWL is a DPDT analog switch that supports USB2.0 high-speed and has both a low resistance and a low capacitance. It supports input of dual power supplies from VBUS and VCC. VBUS of up to 28V is supported. All terminals have electrostatic discharge protection circuit built-in.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD11670GWL-E2
Status | Recommended
Package | UCSP50L1C
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Function

DPDT Type (USB 1ch)

Vcc(Min.)[V]

3

Vcc(Max.)[V]

5.5

ON Resistance [ohm]

5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.2x1.6 (t=0.57)

Find Similar

Features:

  • Dual Power-Supply Architecture, VCC and VBUS.
  • Power Supply Range (VBUS) : 3.8V to 28V.
  • Power Supply Range (VCC) : 3.0V to 5.5V.
  • 5Ω switches between the input and the output.
  • Low Capacity 2ch Analog SW.
X

Most Viewed