ROHM Product Detail

Last Time Buy BU4051BCF
High Voltage CMOS Logic ICs<Analog Switch>

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU4051BCF-E2
Status | Last Time Buy
Package | SOP16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Function

8ch Analog Multiplexer / Demultiplexer

Vcc(Min.)[V]

3

Vcc(Max.)[V]

18

H Input Voltage (Min.)[V]

3.5

L Input Voltage (Max.)[V]

1.5

ON Resistance [ohm]

950

Control-output propagation delay time [ns]

170

In-Out propagation delay time [ns]

15

Max propagation frequency [MHz]

20

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

10.0x6.2 (t=1.71)

Features:

・Low power consumption
・Wide operating supply voltage (3V to 16 (18) V)
・High input impedance
・L-TTL2 input and LS-TTL1 can be driven directly.
・Pin compatible with 4S, 4000B series
・Function compatible with 4S, 4000B series
・Wide lineup of package
・Linearity with excellent transfer characteristics
X

Most Viewed