ROHM Product Detail

Last Time Buy BU4S71G2
Single Gate CMOS Logic ICs <Logic Gate>

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU4S71G2-TR
Status | Last Time Buy
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Function

Single OR Gate

Vcc(Min.)[V]

3

Vcc(Max.)[V]

16

H Input Voltage (Min.)[V]

3.5

L Input Voltage (Max.)[V]

1.5

H Output Voltage (Min.)[V]

4.95

L Output Voltage (Max.)[V]

0.05

Propagation delay time (H/L)[ns]

90

Propagation delay time (L/H)[ns]

90

Input Capacitance [pF]

5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Features:

・Low power consumption.
・Wide operating supply voltage (3 to 16 (18)V).
・High input impedance.
・High fan out.
・L-TTL2 input and LS-TTL1 input can be driven directly.
・Pin compatible with 4S, 4000B series.
・Function compatible with 4S, 4000B series.
・Wide lineup of package.
X

Most Viewed