ROHM Product Detail

BD7LS02ZG-C
Automotive Single 2-input NOR gate

The BD7LS02ZG-C is a Single 2-input NOR gate and qualified for automotive applications. This is designed for 1.65 V to 5.5 V power supply voltage operation. When it is power down, the Output Tolerant circuit protects the output circuit from the back flow current through the connected system.

Product Detail

 
Part Number | BD7LS02ZG-CTL
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Function

Single 2-input NOR gate

Vcc(Min.)[V]

1.65

Vcc(Max.)[V]

5.5

H Input Voltage (Min.)[V]

Vcc x 0.7

L Input Voltage (Max.)[V]

Vcc x 0.3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
    4000 V Human-body Model
    1000 V Charged-device Model
  • Low Power Consumption
  • 5.5 V Tolerant Inputs
  • Output Tolerant Supports Partial Power Down Mode Operation
  • Package SSOP5 is Similar to SOT-23-5(JEDEC)
X

Most Viewed