ROHM Product Detail

BD74C32FV-C
Automotive Quad 2-input OR gate

The BD74C32FV-C is a Quad 2-input OR gate and qualified for automotive applications. This is designed for 1.65 V to 5.5 V power supply voltage operation. When it is power down, the Output Tolerant circuit protects the output circuit from the back flow current through the connected system.

Product Detail

 
Part Number | BD74C32FV-CE2
Status | Recommended
Package | SSOP-B14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Function

Quad 2-input OR Gate

Vcc(Min.)[V]

1.65

Vcc(Max.)[V]

5.5

H Input Voltage (Min.)[V]

Vcc x 0.7

L Input Voltage (Max.)[V]

Vcc x 0.3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5.0x6.4 (t=1.35)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
    4000V Human-body Model
    1000V Charged-device Model
  • Functional Safety Supportive Automotive Products
  • Low Power Consumption
  • 5.5V Tolerant Inputs
  • Output Tolerant Supports Partial Power Down Mode Operation
X

Most Viewed