BD74C00FV-C (New)
Automotive Quad 2-input NAND gate

The BD74C00FV-C is a Quad 2-input NAND gate and qualified for automotive applications. This is designed for 1.65V to 5.5V power supply voltage operation. When it is power down, the Output Tolerant circuit protects the output circuit from the back flow current through the connected system.

Product Detail

 
Part Number | BD74C00FV-CE2
Status | Recommended
Package | SSOP-B14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Function

Quad 2-input NAND Gate

Vcc(Min.)[V]

1.65

Vcc(Max.)[V]

5.5

H Input Voltage (Min.)[V]

Vcc x 0.7

L Input Voltage (Max.)[V]

Vcc x 0.3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5x6.4 (t=1.35)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
    3000V Human-body Model
    1000V Charged-device Model
  • Functional Safety Supportive Automotive Products
  • Low Power Consumption
  • 5.5V Tolerant Inputs
  • Output Tolerant Supports Partial Power Down Mode Operation
X

Most Viewed