ROHM Product Detail

Last Time Buy BU2152FS
Serial/Parallel 4-input Drivers

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU2152FS-E2
Status | Last Time Buy
Package | SSOP-A32
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Number of Serial input

4

Vcc(Min.)[V]

2.7

Vcc(Max.)[V]

5.5

Number of Parallel output

24

Output type

CMOS

Output Current (Max.)[mA]

25

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2.01)

Features:

・LED can be driven directly. (Output current 25mA)
・24 bit parallel output
・Operational on low voltage (2.7V to 5.5V)
・Cascade connection is possible
X

Most Viewed