BU2098F
Serial/Parallel 2-input Drivers

BU2098F incorporates a built-in shift register and a latch circuit to control 8 LED by serial interface, linked to a microcontrollers.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU2098F-E2
Status | Active
Package | SOP16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Number of Serial input

2

Vcc(Min.)[V]

2.7

Vcc(Max.)[V]

5.5

Number of Parallel output

8

Output type

Open drain

Output Current (Max.)[mA]

25

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

10x6.2 (t=1.71)

Find Similar

Features:

・LED can be driven directly. (Output current 25mA)
・8 bit parallel output
・Operational on low voltage (2.7V to 5.5V)
・Compatible with I²C BUS.
X

Most Viewed