ROHM Product Detail

Last Time Buy BU2092FV
Serial/Parallel 4-input Drivers

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU2092FV-E2
Status | Last Time Buy
Package | SSOP-B20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Number of Serial input

4

Vcc(Min.)[V]

2.7

Vcc(Max.)[V]

5.5

Number of Parallel output

12

Output type

Open drain

Output Current (Max.)[mA]

25

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

75

Package Size [mm]

6.5x6.4 (t=1.45)

Features:

・LED can be driven directly. (Output current 25mA)
・12 bit parallel output
・Operational on low voltage (2.7V to 5.5V)
X

Most Viewed