ROHM Product Detail

Last Time Buy BU2090FS
Serial/Parallel 2-input Drivers

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU2090FS-E2
Status | Last Time Buy
Package | SSOP-A16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Number of Serial input

2

Vcc(Min.)[V]

2.7

Vcc(Max.)[V]

5.5

Number of Parallel output

12

Output type

Open drain

Output Current (Max.)[mA]

25

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6.6x6.2 (t=1.71)

Features:

・LED can be driven directly. (Output current 25mA)
・12 bit parallel output
・Operational on low voltage (2.7V to 5.5V)
X

Most Viewed