ROHM Product Detail

Not Recommended for New Designs SCS308AJ
650V, 8A, SMD, High Surge Resistance, Silicon-carbide (SiC) SBD

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | SCS308AJTLL
Package | LPTL
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 1

Specifications:

Grade

Standard

Reverse Voltage[V]

650

Continuous Forward Current[A]

8

Generation

3rd Gen

Total Power Dissipation[W]

62

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.1x10.1 (t=4.7)

Features:

  • Low forward voltage
  • Negligible recovery time/current
  • Temperature independent switching behavior
  • High surge current capability
  • Low leakage current
X

Most Viewed