650V, 6A, THD, High Surge Resistance, Silicon-carbide (SiC) SBD - SCS306AH
Shorter recovery time, enabling high-speed switching.
×
Specifications:
Grade
Standard
Reverse Voltage[V]
650
Continuous Forward Current[A]
6.0
Total Power Dissipation[W]
46
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Features:
- Shorter recovery time
- Reduced temperature dependence
- High-speed switching possible
- High surge current capability