ROHM Product Detail

SCS305KEHR (New)
1200V, 5A, 3-pin THD, Silicon-carbide (SiC) SBD for Automotive

Switching loss reduced, enabling high-speed switching . (3-pin package)

Product Detail

 
Part Number | SCS305KEHRC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Grade

Automotive

Reverse Voltage[V]

1200

Continuous Forward Current[A]

5

Generation

3rd Gen

Total Power Dissipation[W]

75

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 qualified
  • High surge current capability
  • Low leakage current
  • Reduced temperature dependence
  • High-speed switching possible
X

Most Viewed