ROHM Product Detail

SCS304AG
650V, 4A, THD, Silicon-carbide (SiC) SBD

Switching loss reduced, enabling high-speed switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCS304AGC16
Status | Recommended
Package | TO-220ACGE
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

650

Continuous Forward Current[A]

4

Generation

3rd Gen

Total Power Dissipation[W]

34

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

10.16x19.17 (t=4.44)

Find Similar

Features:

  • Shorter recovery time
  • Reduced temperature dependence
  • High-speed switching possible
  • High surge current capability
X

Most Viewed