ROHM Product Detail

Obsolete SCS302AH
650V, 2A, THD, High Surge Resistance, Silicon-carbide (SiC) SBD

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | SCS302AHGC9
Status | Obsolete
Package | TO-220ACP
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

650

Continuous Forward Current[A]

2

Generation

3rd Gen

Total Power Dissipation[W]

22

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.6x10.2 (t=4.7)

Features:

  • Shorter recovery time
  • Reduced temperature dependence
  • High-speed switching possible
  • High surge current capability
X

Most Viewed