ROHM Product Detail

Not Recommended for New Designs SCS220KNHR
1200V, 20A, SMD, Silicon-carbide (SiC) SBD for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | SCS220KNHRTRL
Package | TO-263-2L
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 1

Specifications:

Grade

Automotive

Reverse Voltage[V]

1200

Continuous Forward Current[A]

20

Generation

2nd Gen

Total Power Dissipation[W]

272

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.1x10.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

  • AEC-Q101 qualified
  • Low forward voltage
  • Negligible recovery time/current
  • Temperature independent switching behavior
  • Wide creepage distance = min. 5.10mm

Videos & Catalogs

 
Loading...
X

Most Viewed