ROHM Product Detail

Not Recommended for New Designs SCS220KE2
1200V, 20A, 3-pin THD, Silicon-carbide (SiC) SBD

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | SCS220KE2GC11
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

1200

Continuous Forward Current[A]

20

Generation

2nd Gen

Total Power Dissipation[W]

280

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Features:

・Shorter recovery time
・Reduced temperature dependence
・High-speed switching possible
X

Most Viewed