SCS220ANHR
650V, 20A, SMD, Silicon-carbide (SiC) SBD for Automotive

Switching loss reduced, enabling high-speed switching. (Wide creepage distance, 3-pin package)

Product Detail

 
Part Number | SCS220ANHRTRL
Status | Recommended
Package | TO-263-2L
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Grade

Automotive

Reverse Voltage[V]

650

Continuous Forward Current[A]

20

Generation

2nd Gen

Total Power Dissipation[W]

100

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.1x10.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 qualified
  • Low forward voltage
  • Negligible recovery time/current
  • Temperature independent switching behavior
  • Wide creepage distance = min. 5.10mm

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

Videos & Catalogs

 

catalog image

Videos
Wide Creepage Distance Package SiC Schottky Barrier Diodes - SCS2xxAN (650V), SCS2xxKN (1,200V)
2024-11-12 00:00:00.0 ( 1.09 MB )
The SCS2xxAN (650V) and SCS2xxKN (1,200V) series of SiC Schottky barrier diodes achieve wide creepage distance in a compact surface mount package. This reduces the need for special insulation measures such as potting.
The SCS2xxAN (650V) and SCS2xxKN (1,200V) series of SiC Schottky barrier diodes achieve wide creepage distance in a compact surface mount package. This reduces the need for special insulation measures such as potting.
X

Most Viewed