SCS220AE2
650V, 20A, 3-pin THD, Silicon-carbide (SiC) SBD

Switching loss reduced, enabling high-speed switching . (3-pin package)

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCS220AE2GC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

650

Continuous Forward Current[A]

20

Generation

2nd Gen

Total Power Dissipation[W]

160

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

Features:

・Shorter recovery time
・Reduced temperature dependence
・High-speed switching possible

Similar Products

 

Different Grade

SCS220AE2HR   Grade| Automotive StatusRecommended
X

Most Viewed