ROHM Product Detail

Not Recommended for New Designs SCS210KE2HR
1200V, 10A, 3-pin THD, Silicon-carbide (SiC) SBD for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | SCS210KE2HRC11
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Grade

Automotive

Reverse Voltage[V]

1200

Continuous Forward Current[A]

10

Generation

2nd Gen

Total Power Dissipation[W]

170

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

  • AEC-Q101 qualified
  • Shorter recovery time
  • High-speed switching possible
  • Reduced temperature dependence
X

Most Viewed