ROHM Product Detail

SCZ4008DTA
DOT-247 (2-in-1), 750V, 134A, Half-bridge, SiC Power Module

SCZ4008DTA is a 750V rated SiC molded module. DOT-247 features a form that joins two discrete TO-247 packages, enabling a high power density. Its 2-in-1 configuration makes it applicable to a wide range of circuit topologies; with two topology options—half-bridge and common-source—it also supports multilevel circuits such as 3-level NPC, 3-level T-NPC and 5-level ANPC.
DOT-247 is ideal for industrial equipment such as PV inverters, UPS systems, and semiconductor relays.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | SCZ4008DTAC23
Status | Recommended
Package | DOT-247
Packing Type | Tube
Unit Quantity | 225
Minimum Package Quantity | 15
RoHS | Yes

Specifications:

Drain-source Voltage[V]

750

Drain Current[A]

134

Total Power Dissipation[W]

361

Drain-source On-state Resistance(Typ.)[mΩ]

8

Junction Temperature (Max.) [℃]

175

Storage Temperature (Min.) [℃]

-40

Storage Temperature (Max.) [℃]

125

Package

Half-Bridge

Package Size [mm]

26.45x31.5 (t=5.25)

Find Similar

Features:

  • DOT247 package with the 4th Generation SiC-MOSFET
  • VDSS = 750V
  • Low RDS(on)
  • High-speed switching possible
  • Low switching losses
  • Tvjmax = 175°C
  • Compact design
  • High power density

Videos & Catalogs

 
Loading...
X

Most Viewed