ROHM Product Detail

BST500D08P4A104 (New)
TRCDRIVE pack™, 750V, 506A, Half-bridge, Automotive Grade SiC Power Module

BST500D08P4A104 is a half-bridge module consisting of SiC-MOSFETs, suitable for Automotive application, Inverter, Converter, and (Hybrid) electrical vehicles EV/HEV.

Product Detail

 
Part Number | BST500D08P4A104
Status | Recommended
Package | A Type (Small)
Packing Type | Corrugated Cardboard
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Drain-source Voltage[V]

750

Drain Current[A]

506

Total Power Dissipation[W]

1667

Junction Temperature (Max.) [℃]

175

Storage Temperature (Min.) [℃]

-40

Storage Temperature (Max.) [℃]

125

Package

Half-bridge

Package Size [mm]

41.6x52.5 (t=7.15)

Find Similar

Features:

  • TRCDRIVE pack™
    with the 4th Generation SiC-MOSFET
  • VDSS = 750V
  • Low RDS(on)
  • High-speed switching possible
  • Low switching losses
  • Low stray inductance - 5.7nH
  • Tvjmax = 175℃
  • Compact design
  • High power density
  • Press-fit contact technology
  • Integrated NTC temperature sensor
  • Mountable on heatsink with thermal interface material (TIM)
  • Weldable power terminals
  • Cu clip technology
  • Ag sinter technology for die mounting
  • Higher power cycling capability
  • 4.2kV DC 1s insulation

Videos & Catalogs

 
Loading...
X

Most Viewed