ROHM Product Detail

Not Recommended for New Designs BSM300C12P3E201
1200V, 300A, Boost Chopper, Full SiC-Power Module with Trench MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BSM300C12P3E201
Package | E Type
Packing Type | Corrugated Cardboard
Unit Quantity | 4
Minimum Package Quantity | 4
RoHS | Yes

Specifications:

Drain-source Voltage[V]

1200

Drain Current[A]

300

Total Power Dissipation[W]

1360

Junction Temperature (Max.) [℃]

175

Storage Temperature (Min.) [℃]

-40

Storage Temperature (Max.) [℃]

125

Package

Chopper

Package Size [mm]

152.0x62.0 (t=18.0)

Features:

  • Low surge, low switching loss.
  • High-speed switching possible.
  • Reduced temperature dependance.

Reference Design / Application Evaluation Kit

 
    • Drive Board - BSMGD3G12D24-EVK001
    • This evaluation board, BSMGD3G12D24-EVK001, is a gate driver board for full SiC Modules with the 3rd / 4th Generation SiC-MOSFET in G and E type housing. This evaluation board contains all the necessary components for optimal and safety driving the SiC module.

  • User's Guide
    • Snubber Module - MGSM1D72J2-145MH16
    • Snubber Module for BSM series (1200V, E / G type)

    • Drive Board - TAMURA 2DU series
    • Drive Board for BSM series (1200V, C / E / G type)

X

Most Viewed