ROHM Product Detail

SCT4045DLL
750V, 37A, 9-pin SMD, Trench-structure, Silicon-carbide (SiC) MOSFET

This product is a SiC MOSFET in the TOLL (TO-LeadLess) package. The TOLL package offers excellent heat dissipation and high-current capability in a compact form factor, reducing footprint by approximately 26% compared to conventional TO-263 packages. Furthermore, its low gate resistance reduces switching losses, contributing to lower power consumption in applications. In addition to server power supplies and PV inverters, its low-profile design makes it ideal for the latest slim power supplies.

Application Examples:

  • Industrial equipment: Solar inverters, power supplies for servers and data centers
  • Consumer equipment: General-purpose power supplies

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCT4045DLLTRDC
Status | Recommended
Package | TOLL
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Drain-source Voltage[V]

750

Drain-source On-state Resistance(Typ.)[mΩ]

45

Generation

4th Gen (Trench)

Drain Current[A]

37

Total Power Dissipation[W]

133

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

175

Package Size [mm]

11.68x9.9 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Fast reverse recovery
  • Easy to parallel
  • Simple to drive
  • Pb-free lead plating ; RoHS compliant
  • MSL1 (Moisture stress level)
X

Most Viewed