ROHM Product Detail

SCT4026DW7HR
750V, 51A, 7-pin SMD, Trench-structure, Silicon-carbide (SiC) MOSFET for Automotive

AEC-Q101 qualified automotive grade product. SCT4026DW7HR is an SiC (Silicon Carbide) trench MOSFET. Features include high voltage resistance, low ON resistance, and fast switching speed.

Advantages of ROHM's 4th Generation SiC MOSFET
This series has about 40% reduction in on-resistance and about 50% reduction in switching loss compared to conventional products. The 15V gate-source voltage makes application design easier.

Product Detail

 
Part Number | SCT4026DW7HRTL
Status | Recommended
Package | TO-263-7L
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 1

Specifications:

Drain-source Voltage[V]

750

Drain-source On-state Resistance(Typ.)[mΩ]

26

Generation

4th Gen (Trench)

Drain Current[A]

51

Total Power Dissipation[W]

150

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.4x10.2 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Qualified to AEC-Q101
  • Low on-resistance
  • Fast switching speed
  • Fast reverse recovery
  • Easy to parallel
  • Simple to drive
  • Pb-free lead plating ; RoHS compliant

Similar Products

 

Different Grade

SCT4026DW7   Grade| Standard Status|  Recommended

X

Most Viewed