ROHM Product Detail

SCT4013DW7
750V, 98A, 7-pin SMD, Trench-structure, Silicon-carbide (SiC) MOSFET

SCT4013DW7 is an SiC (Silicon Carbide) trench MOSFET. Features include high voltage resistance, low ON resistance, and fast switching speed.

Advantages of ROHM's 4th Generation SiC MOSFET
This series has about 40% reduction in on-resistance and about 50% reduction in switching loss compared to conventional products. The 15V gate-source voltage makes application design easier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCT4013DW7TL
Status | Recommended
Package | TO-263-7L
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 1

Specifications:

Drain-source Voltage[V]

750

Drain-source On-state Resistance(Typ.)[mΩ]

13

Generation

4th Gen (Trench)

Drain Current[A]

98

Total Power Dissipation[W]

267

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.4x10.2 (t=4.7)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Fast reverse recovery
  • Easy to parallel
  • Simple to drive
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed