SCT3040KW7
1200V 56A, 7-pin SMD, Trench-structure, Silicon-carbide (SiC) MOSFET

SCT3040KW7 is an SiC (Silicon Carbide) trench MOSFET. Features include high voltage resistance, low ON resistance, and fast switching speed.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCT3040KW7TL
Status | Recommended
Package | TO-263-7L
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Drain-source Voltage[V]

1200

Drain-source On-state Resistance(Typ.)[mΩ]

40

Generation

3rd Gen (Trench)

Drain Current[A]

56

Total Power Dissipation[W]

276

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.4x10.2 (t=4.7)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Fast reverse recovery
  • Easy to parallel
  • Simple to drive
  • Pb-free lead plating ; RoHS compliant

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

Videos & Catalogs

 

Videos
Digital Datasheet | SCT3 Series 3rd Gen SiC MOSFETs in 7-pin D2PAK Package
2020-12-24 00:00:00.0 ( 1:12 )
ROHM’s SCT3 series are available in a 7-pin D2PAK package.
ROHM’s SCT3 series are available in a 7-pin D2PAK package.
X

Most Viewed