ROHM Product Detail

BH1900NUX
Digital Temperature Sensor IC

The BH1900NUX is a digital temperature sensor IC equipped with a two-wire serial interface. It’s small package, so it can be placed near the component which temperature is measured. This device has 3 address pins and it allows to connect 8 devices on one bus.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH1900NUX-TR
Status | Active
Package | VSON008X2030
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Specifications:

Sensor Type

Digital

Vcc(Min.)[V]

2.7

Vcc(Max.)[V]

3.6

Supply current[µA]

75

Detect temperature accuracy[°C]

±3.0

Detect temperature changeable function

No

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

95

Package Size [mm]

2.0x3.0 (t=0.6)

Find Similar

Features:

  • Digital Output: Two-wire Serial Interface.
  • 8 Addresses.
  • Thermostat Mode.
  • Small package

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BH1900NUX-EVK-001
    • BH1900NUX-EVK-001 is an evaluation board for BH1900NUX, which is a ROHM Temperature Sensor.

  • User's Guide
X

Most Viewed