ROHM Product Detail

Not Recommended for New Designs BD1020HFV
Analog Output Temperature Sensor IC

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD1020HFV-TR
Package | HVSOF5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Sensor Type

Analog

Vcc(Min.)[V]

2.4

Vcc(Max.)[V]

5.5

Supply current[µA]

4

Detect temperature accuracy[°C]

±2.5

Temperature sensitivity[mV/°C]

-8.2

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

100

Package Size [mm]

1.6x1.6 (t=0.6)

Features:

・High accuracy (TYP±1.0℃@Ta=30℃,TYP±2.0℃@Ta=-30 to 100℃)
・Low supply current (TYP4.0μA)
・Micro package (TYP1.60×1.60×0.60mm)
・Low thermal resistance package (TYP187℃ / W)
・Temperature sensitivity -8.2mV / ℃

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD1020HFV-EVK-001
    • BD1020HFV-EVK-001 is an evaluation board for BD1020HFV, which is a ROHM Temperature Sensor.

  • User's Guide
X

Most Viewed