Last Time Buy BM1383AGLV
Pressure Sensor IC

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BM1383AGLV-ZE2
Status | Last Time Buy
Package | CLGA12V025M
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Sensor Type

Pressure Sensor Ics

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

3.6

Pressure Range [hPa]

300 to 1100

Relative Pressure Accuracy (Typ.) [hPa]

±0.12

Absolute Pressure Accuracy (Typ.) [hPa]

±1

Current Consumption (Typ.) [uA]

5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.5x2.5 (t=1)

Find Similar

Features:

  • Piezo-resistive pressure sensor.
  • Pressure range is from 300hPa to 1100hPa.
  • Built-in temperature compensation function.
  • I²C interface.
  • Small package.

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BM1383AGLV-EVK-001
    • BM1383AGLV-EVK-001 is an evaluation board for BM1383AGLV, which is a ROHM Pressure Sensor.

  • User's Guide
X

Most Viewed